Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3058237 - RBO 5-F/4
Bill of material
PHOENIX CONTACT 3058237
MANUID
Product number of the Manufacturer
3058237
DESCSHORT
Short Description
Bolt connection terminal block
DESCLONG
Long Description
Feed-through terminal block with bolt connection method, cross section: 0.1 - 6 mm², AWG: 26 - 10, width 13 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
RBO 5-F/4
PREVIEW
Preview
INTNO
International product number
4046356534765
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAH005
rated voltage
800 V
AAS574
Rated current [In] for the power loss specification
57 A
AAF726
rated current
57 A
AAP403
Number of contact points per level
8
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
No
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Bolt connection
BAC375
Connection type 2
Bolt connection
AAS575
Power loss per pole, current-dependent [PlIp]
1.820 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
69.700 mm
BAC476
height at lowest possible mounting
37 mm
BAA351
color
Grey
BAA018
length
53.300 mm
AAF040
net weight
0.100 kg
AAO663
GTIN
4046356534765
AAW338
Manufacturer product designation
Bolt connection terminal block
AAU734
Manufacturer product description
Feed-through terminal block with bolt connection method, cross section: 0.1 - 6 mm², AWG: 26 - 10, width 13 mm, color: gray
AAO057
Product type
RBO 5-F/4
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model