Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3075935 - RBO 6-F
Bill of material
PHOENIX CONTACT 3075935
MANUID
Product number of the Manufacturer
3075935
DESCSHORT
Short Description
Bolt connection terminal block
DESCLONG
Long Description
Bolt connection terminal block, nom. voltage: 800 V, nominal current: 125 A, connection method: Bolt connection, 1 level, Rated cross section: 35 mm², mounting type: direct screw connection, color: gray
MANUTYPEDESC
Manufacturer Type Description
RBO 6-F
PREVIEW
Preview
INTNO
International product number
4046356535892
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
26
BAH005
rated voltage
800 V
AAS574
Rated current [In] for the power loss specification
125 A
AAF726
rated current
125 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
Yes
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Bolt connection
BAC375
Connection type 2
Bolt connection
AAS575
Power loss per pole, current-dependent [PlIp]
4.060 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
17 mm
BAC476
height at lowest possible mounting
39.700 mm
BAA351
color
Grey
BAA018
length
80.800 mm
AAF040
net weight
0.034 kg
AAO663
GTIN
4046356535892
AAW338
Manufacturer product designation
Bolt connection terminal block
AAU734
Manufacturer product description
Bolt connection terminal block, nom. voltage: 800 V, nominal current: 125 A, connection method: Bolt connection, 1 level, Rated cross section: 35 mm², mounting type: direct screw connection, color: gray
AAO057
Product type
RBO 6-F
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
40
QUANTITYINT
Quantity Scale
40
CTN
Customs tariff number
85369010
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model