Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3273700 - PTFIX 12X4-NS35A-FE
Bill of material
PHOENIX CONTACT 3273700
MANUID
Product number of the Manufacturer
3273700
DESCSHORT
Short Description
Distribution block
DESCLONG
Long Description
Distribution block, Block with horizontal alignment, nom. voltage: 800 V, nominal current: 32 A, number of connections: 12, connection method: Push-in connection, cross section: 0.2 mm² - 6 mm², mounting type: NS 35/7,5, NS 35/15, color: black/yellow
MANUTYPEDESC
Manufacturer Type Description
PTFIX 12X4-NS35A-FE
PREVIEW
Preview
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAA018
length
45.700 mm
INTNO
International product number
4055626646688
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
BAH005
rated voltage
800 V
AAS574
Rated current [In] for the power loss specification
32 A
BAC740
Min. line cross section, rigid
0.200 mm^2
AAF726
rated current
32 A
AAP403
Number of contact points per level
12
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
Yes
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Push-in connection
BAC375
Connection type 2
Push-in connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.200 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
1.020 W
BAC137
Width of spacing
36.900 mm
BAC476
height at lowest possible mounting
45.700 mm
BAA351
color
black/yellow
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.033112 kg
BAC676
Max. line cross section, flexible
4 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
BAC677
Max. line cross section, rigid
6 mm^2
BAC739
Min. line cross section, flexible
0.200 mm^2
AAO663
GTIN
4055626646688
AAW338
Manufacturer product designation
Distribution block
AAU734
Manufacturer product description
Distribution block, Block with horizontal alignment, nom. voltage: 800 V, nominal current: 32 A, number of connections: 12, connection method: Push-in connection, cross section: 0.2 mm² - 6 mm², mounting type: NS 35/7,5, NS 35/15, color: black/yellow
AAO057
Product type
PTFIX 12X4-NS35A-FE
AAY811
URI of the product
http://www.phoenixcontact.com/product/3273700
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
8
QUANTITYINT
Quantity Scale
8
CTN
Customs tariff number
85369010
COO
Country of origin
PL