Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3076032 - UTI 2,5-PE/L/NTB
Bill of material
PHOENIX CONTACT 3076032
MANUID
Product number of the Manufacturer
3076032
DESCSHORT
Short Description
Installation ground terminal block
DESCLONG
Long Description
Installation ground terminal block, nom. voltage: 400 V, nominal current: 21 A, Screw connection, Rated cross section: 4 mm², cross section: 0.2 mm² - 4 mm², Screw connection, Rated cross section: 4 mm², cross section: 0.2 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
MANUTYPEDESC
Manufacturer Type Description
UTI 2,5-PE/L/NTB
PREVIEW
Preview
INTNO
International product number
4046356644020
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
400 V
BAC469
Basic color
Grey
BAC740
Min. line cross section, rigid
0.200 mm^2
AAF726
rated current
21 A
BAC140
Combustibility class
V0
BAD774
Closing plate required
Yes
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
BAC375
Connection type 2
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
1.020 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
5.200 mm
BAC476
height at lowest possible mounting
51.500 mm
BAA018
length
93.500 mm
BAG640
Assembly type
quick fastening
AAF040
net weight
0.02032 kg
BAC676
Max. line cross section, flexible
4 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.200 mm^2
BAC677
Max. line cross section, rigid
4 mm^2
BAC739
Min. line cross section, flexible
0.200 mm^2
AAB789
max. connectable conductor cross-section multiple wire
4 mm^2
AAP638
Number of potentials
2
BAD399
N insulation slide present
Yes
BAD563
N function possible
Yes
BAD569
PE function possible
Yes
AAO663
GTIN
4046356644020
AAW338
Manufacturer product designation
Installation ground terminal block
AAU734
Manufacturer product description
Installation ground terminal block, nom. voltage: 400 V, nominal current: 21 A, Screw connection, Rated cross section: 4 mm², cross section: 0.2 mm² - 4 mm², Screw connection, Rated cross section: 4 mm², cross section: 0.2 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
AAO057
Product type
UTI 2,5-PE/L/NTB
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型