Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0321213 - TS-URTK/SS
Bill of material
PHOENIX CONTACT 0321213
MANUID
Product number of the Manufacturer
0321213
DESCSHORT
Short Description
Separating plate
DESCLONG
Long Description
Separating plate, width: 0.8 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
TS-URTK/SS
PREVIEW
Preview
INTNO
International product number
4017918001711
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V0
BAA351
color
Grey
BAA020
height
56.500 mm
AAF040
net weight
0.001883 kg
BAE496
min. thickness
0.800 mm
AAB422
designed as intermediate plate
Yes
AAM355
type of end plate
No
BAD581
Latchable present
No
AAO663
GTIN
4017918001711
AAW338
Manufacturer product designation
Separating plate
AAU734
Manufacturer product description
Separating plate, width: 0.8 mm, color: gray
AAO057
Product type
TS-URTK/SS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model