Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3047491 - D-UTME 4
Bill of material
PHOENIX CONTACT 3047491
MANUID
Product number of the Manufacturer
3047491
DESCSHORT
Short Description
End cover
DESCLONG
Long Description
End cover, length: 65 mm, width: 2.2 mm, height: 65 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
D-UTME 4
PREVIEW
Preview
BAC140
Combustibility class
V0
BAA351
color
Grey
BAA020
height
65 mm
AAF040
net weight
0.003 kg
BAE496
min. thickness
2.200 mm
AAB422
designed as intermediate plate
No
AAM355
type of end plate
Yes
BAD581
Latchable present
No
AAO663
GTIN
4046356510363
AAW338
Manufacturer product designation
End cover
AAU734
Manufacturer product description
Cover, width: 2.2 mm
AAO057
Product type
D-UTME 4
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356510363
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)