Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
3248121 - D-MPT 1,5/S BU
Lista materiale
PHOENIX CONTACT 3248121
MANUID
Product number of the Manufacturer
3248121
DESCSHORT
Short Description
End cover
DESCLONG
Long Description
End cover, length: 33.6 mm, width: 2.2 mm, height: 22.3 mm, color: blue
MANUTYPEDESC
Manufacturer Type Description
D-MPT 1,5/S BU
PREVIEW
Preview
INTNO
International product number
4046356768689
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
BAC140
Combustibility class
V0
BAA351
color
Blue
BAA020
height
33.56 mm
AAF040
net weight
0.001 kg
BAE496
min. thickness
2.200 mm
AAB422
designed as intermediate plate
No
AAM355
type of end plate
Yes
BAD581
Latchable present
No
AAO663
GTIN
4046356768689
AAW338
Manufacturer product designation
End cover
AAU734
Manufacturer product description
End cover, length: 33.6 mm, width: 2.2 mm, height: 22.3 mm, color: blue
AAO057
Product type
D-MPT 1,5/S BU
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
2D
Download modelli CAD