Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3034374 - APH-ME
Bill of material
PHOENIX CONTACT 3034374
MANUID
Product number of the Manufacturer
3034374
DESCSHORT
Short Description
Cover profile carrier
DESCLONG
Long Description
Cover profile carrier, for mounting on NS 35/7,5 DIN rail, for fixing the AP-ME cover profile, can be sealed as an option
MANUTYPEDESC
Manufacturer Type Description
APH-ME
PREVIEW
Preview
INTNO
International product number
4046356316767
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V2
BAC137
Width of spacing
8.200 mm
BAC476
height at lowest possible mounting
92.500 mm
BAA351
color
Grey
BAA018
length
138 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.027 kg
AAO663
GTIN
4046356316767
AAW338
Manufacturer product designation
Cover profile carrier
AAU734
Manufacturer product description
Cover profile carrier, for mounting on NS 35/7,5 DIN rail, for fixing the AP-ME cover profile, can be sealed as an option
AAO057
Product type
APH-ME
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Pobierz modele CAD