Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3034387 - CARRIER 35-8
Bill of material
PHOENIX CONTACT 3034387
MANUID
Product number of the Manufacturer
3034387
DESCSHORT
Short Description
Partition plate
DESCLONG
Long Description
Partition plate, material: PA, color: gray, With storage option for FBS...-8 and PAI 4-FIX
MANUTYPEDESC
Manufacturer Type Description
CARRIER 35-8
PREVIEW
Preview
INTNO
International product number
4046356281041
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V0
BAC137
Width of spacing
8.200 mm
BAC476
height at lowest possible mounting
49.600 mm
BAA351
color
Grey
BAA018
length
99.800 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.013267 kg
BAB664
material
Polyamide (PA)
AAO663
GTIN
4046356281041
AAW338
Manufacturer product designation
Partition plate
AAU734
Manufacturer product description
Partition plate, material: PA, color: gray, With storage option for FBS...-8 and PAI 4-FIX
AAO057
Product type
CARRIER 35-8
AAY811
URI of the product
http://www.phoenixcontact.com/product/3034387
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)