Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1071722 - LP 2,5/11
Bill of material
PHOENIX CONTACT 1071722
MANUID
Product number of the Manufacturer
1071722
DESCSHORT
Short Description
Plug
DESCLONG
Long Description
Plug, nom. voltage: 800 V, nominal current: 24 A, number of positions: 11, connection method: Push-in connection, Rated cross section: 2.5 mm², cross section: 0.14 mm²- 4 mm², color: gray
MANUTYPEDESC
Manufacturer Type Description
LP 2,5/11
INTNO
International product number
4055626761343
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
13
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част