Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1188706 - IOA PR-DAI/DAO/F/DS/0.25A/EX
Lista materiale
PHOENIX CONTACT 1188706
MANUID
Product number of the Manufacturer
1188706
DESCSHORT
Short Description
Input/output module
DESCLONG
Long Description
Fuse module for VIP I/O marshalling base elements with replaceable 0.25 A fuse in the field device supply path. Integrated test points and a disconnect knife allow uninterrupted signal measurement.
MANUTYPEDESC
Manufacturer Type Description
IOA PR-DAI/DAO/F/DS/0.25A/EX
PREVIEW
Preview
INTNO
International product number
4063151232399
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
40
AAF040
net weight
0.066 kg
AAO663
GTIN
4063151232399
AAW338
Manufacturer product designation
Input/output module
AAU734
Manufacturer product description
Fuse module for VIP I/O marshalling base elements with replaceable 0.25 A fuse in the field device supply path. Integrated test points and a disconnect knife allow uninterrupted signal measurement.
AAO057
Product type
IOA PR-DAI/DAO/F/DS/0.25A/EX
AAY812
GLN of manufacturer
4063151
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
85389099
COO
Country of origin
US