Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2264080 - SKBI 64/E48
Bill of material
PHOENIX CONTACT 2264080
MANUID
Product number of the Manufacturer
2264080
DESCSHORT
Short Description
Plug-in card block
DESCLONG
Long Description
19" plug-in card block, color: green, number of positions: 48, product range: SKBI 64, pitch: 5.08 mm, type of packaging: packed in cardboard
MANUTYPEDESC
Manufacturer Type Description
SKBI 64/E48
PREVIEW
Preview
INTNO
International product number
4017918053901
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
44
PRODSTAT
Product status
abgekündigt
BAF016
width
118 mm
BAA020
height
162 mm
AAF726
rated current
4 A
AAF040
net weight
0.306 kg
AAT080
Pole number
48
AAO663
GTIN
4017918053901
AAW338
Manufacturer product designation
Plug-in card block
AAU734
Manufacturer product description
19" plug-in card block, color: green, number of positions: 48, product range: SKBI 64, pitch: 5.08 mm, type of packaging: packed in cardboard
AAU731
Manufacturer product family
SKBI 64
AAO057
Product type
SKBI 64/E48
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Stáhnout CAD model
Tento prvek nejde vygenerovat