Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2304843 - FLKM 50/32M/OUT/LA/DV
Bill of material
PHOENIX CONTACT 2304843
MANUID
Product number of the Manufacturer
2304843
DESCSHORT
Short Description
Passive module
DESCLONG
Long Description
Interface module, connection 1: Screw connection, connection 2: IDC/FLK pin strip 1x 50-position, number of channels: 32
MANUTYPEDESC
Manufacturer Type Description
FLKM 50/32M/OUT/LA/DV
PREVIEW
Preview
INTNO
International product number
4017918981754
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
47
BAH005
rated voltage
24 V
AAF726
rated current
1 A
AAP798
Application standards
DIN EN 50178
BAB392
certificate/approval
UKCA
BAF016
width
168.3 mm
BAA020
height
89.6 mm
AAF040
net weight
0.311 kg
BAB577
depth
66 mm
AAT080
Pole number
50
AAB418
Design of the electrical connection (head 1)
Screw connection
AAM488
type of electrical connection, control side
blade terminal
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4017918981754
AAW338
Manufacturer product designation
Passive module
AAU734
Manufacturer product description
32-channel module with LED and 2-conductor connection; common negative potential (for Delta V controller output cards)
AAO057
Product type
FLKM 50/32M/OUT/LA/DV
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Stáhnout CAD model