Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2904275 - VIP-3/PT/HD62SUB/F
Bill of material
PHOENIX CONTACT 2904275
MANUID
Product number of the Manufacturer
2904275
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
VARIOFACE module, with push-in connections and high density D-SUB socket-strip for mounting on NS 35 rails, no. of pos.: 62
MANUTYPEDESC
Manufacturer Type Description
VIP-3/PT/HD62SUB/F
PREVIEW
Preview
BAH005
rated voltage
25 V
AAF726
rated current
1 A
AAP798
Application standards
EN 50178
BAB392
certificate/approval
CSA, cUL Recognized, UL Recognized, CSAus
BAF016
width
112.98 mm
BAA020
height
75.950132 mm
AAF040
net weight
0.282 kg
BAB577
depth
63 mm
AAT080
Pole number
62
BAA295
Degree of soiling
2
AAB418
Design of the electrical connection (head 1)
Spring pulley connection
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356814843
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE module, with push-in connections and high density D-SUB socket-strip for mounting on NS 35 rails, no. of pos.: 62
AAO057
Product type
VIP-3/PT/HD62SUB/F
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356814843
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
40
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Pobierz modele CAD