카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3071081 - HV M10/1 M6/1-STL2
Bill of material
PHOENIX CONTACT 3071081
MANUID
Product number of the Manufacturer
3071081
DESCSHORT
Short Description
Connection element
DESCLONG
Long Description
Connection element, number of positions: 3, color: silver
MANUTYPEDESC
Manufacturer Type Description
HV M10/1 M6/1-STL2
PREVIEW
Preview
INTNO
International product number
4046356482325
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
43
AAO663
GTIN
4046356482325
AAW338
Manufacturer product designation
Connection element
AAU734
Manufacturer product description
Connection element, number of positions: 3, color: silver
AAO057
Product type
HV M10/1 M6/1-STL2
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드