Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2908361 - FUSE 15A/32V FKS ATO
Bill of material
PHOENIX CONTACT 2908361
MANUID
Product number of the Manufacturer
2908361
DESCSHORT
Short Description
Fuse
DESCLONG
Long Description
Fuse
MANUTYPEDESC
Manufacturer Type Description
FUSE 15A/32V FKS ATO
PREVIEW
Preview
INTNO
International product number
4055626294797
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAS574
Rated current [In] for the power loss specification
15 A
AAF040
net weight
0.002 kg
AAC824
Nominal current
15 A
AAO663
GTIN
4055626294797
AAW338
Manufacturer product designation
Fuse
AAU734
Manufacturer product description
Fuse, nominal current: 15 A, length: 19 mm, width: 5 mm, height: 13 mm
AAO057
Product type
FUSE 15A/32V FKS ATO
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85361050
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Stáhnout CAD model
Tento prvek nejde vygenerovat