Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2908367 - FUSE 5A/32V FK-1
Bill of material
PHOENIX CONTACT 2908367
MANUID
Product number of the Manufacturer
2908367
DESCSHORT
Short Description
Fuse
DESCLONG
Long Description
Fuse
MANUTYPEDESC
Manufacturer Type Description
FUSE 5A/32V FK-1
PREVIEW
Preview
INTNO
International product number
4055626294780
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAS574
Rated current [In] for the power loss specification
5 A
AAF040
net weight
0.002 kg
AAC824
Nominal current
5 A
AAO663
GTIN
4055626294780
AAW338
Manufacturer product designation
Fuse
AAU734
Manufacturer product description
Fuse, nominal current: 5 A, length: 11.9 mm, width: 3.8 mm, height: 16.2 mm
AAO057
Product type
FUSE 5A/32V FK-1
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85361050
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Stáhnout CAD model
Tento prvek nejde vygenerovat