Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0801404:0011 - ZB 3,5,LGS:FORTL.ZAHLEN 11-20
Bill of material
PHOENIX CONTACT 0801404:0011
MANUID
Product number of the Manufacturer
0801404:0011
DESCSHORT
Short Description
Zack marker strip
DESCLONG
Long Description
Zack marker strip, 10-section, horizontally labeled with the consecutive numbers: 11 ... 20, white, for terminal block width: 3.5 mm
MANUTYPEDESC
Manufacturer Type Description
ZB 3,5,LGS:FORTL.ZAHLEN 11-20
PREVIEW
Preview
INTNO
International product number
4046356665322
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
3.500 mm
BAC140
Combustibility class
V2
BAA351
color
White
AAF040
net weight
0.000 kg
AAZ233
Printing
11 ... 20
AAZ229
Assembly type
snapped
BAD656
Without halogens
No
BAB664
material
PA
AAC900
Grid dimensions
3.500 mm
AAO663
GTIN
4046356665322
AAW338
Manufacturer product designation
Zack marker strip
AAU734
Manufacturer product description
Zack marker strip, 10-section, horizontally labeled with the consecutive numbers: 11 ... 20, white, for terminal block width: 3.5 mm
AAO057
Product type
ZB 3,5,LGS:FORTL.ZAHLEN 11-20
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
49119900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Stáhnout CAD model
Tento prvek nejde vygenerovat