Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803076 - TMT (EX7,5)R CUS
Bill of material
PHOENIX CONTACT 0803076
MANUID
Product number of the Manufacturer
0803076
DESCSHORT
Short Description
Marker for terminal blocks
DESCLONG
Long Description
Marker for terminal blocks, can be ordered: by line, white, labeled according to customer specifications, mounting type: snap into universal marker groove, snap into flat marker groove, lettering field size: 7.5 x 50000 mm
MANUTYPEDESC
Manufacturer Type Description
TMT (EX7,5)R CUS
PREVIEW
Preview
INTNO
International product number
4046356935739
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA351
color
White
BAA018
length
7.500 mm
BAF016
width
50 mm
BAA020
height
7.5 mm
BAB577
depth
0.500 mm
AAF040
net weight
0.001 kg
AAZ231
Width label space
50 mm
AAZ232
Height label space
7.500 mm
AAZ229
Assembly type
snap into universal marker groove
BAD656
Without halogens
No
BAB664
material
PVC
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAQ341
max. storage temperature
10 °C
AAQ342
min. storage temperature
10 °C
AAW201
Min. relative humidity (storage)
40 %
AAW210
max. relative humidity (storage)
40 %
AAO663
GTIN
4046356935739
AAW338
Manufacturer product designation
Marker for terminal blocks
AAU734
Manufacturer product description
Marker for terminal blocks, can be ordered: by line, white, labeled according to customer specifications, mounting type: snap into universal marker groove, snap into flat marker groove, lettering field size: 7.5 x 50000 mm
AAO057
Product type
TMT (EX7,5)R CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model