Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804109:0021 - SK 3,81/2,8:FORTL.ZAHLEN 21-30
Bill of material
PHOENIX CONTACT 0804109:0021
MANUID
Product number of the Manufacturer
0804109:0021
DESCSHORT
Short Description
Marker for terminal blocks
DESCLONG
Long Description
Marker card, self-adhesive, horizontally labeled with the consecutive numbers: 21 ... 30, 10-section marker strips with 14 identical decades, white, for terminal block width: 3.81 mm
MANUTYPEDESC
Manufacturer Type Description
SK 3,81/2,8:FORTL.ZAHLEN 21-30
PREVIEW
Preview
INTNO
International product number
4017918495183
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA020
height
2.800 mm
BAA351
color
White
AAF040
net weight
0.001 kg
AAZ233
Printing
21 ... 30
AAZ229
Assembly type
adhesive
BAD656
Without halogens
No
BAB664
material
Polyester
AAC900
Grid dimensions
3.810 mm
AAO663
GTIN
4017918495183
AAW338
Manufacturer product designation
Marker for terminal blocks
AAU734
Manufacturer product description
Marker card, self-adhesive, horizontally labeled with the consecutive numbers: 21 ... 30, 10-section marker strips with 14 identical decades, white, for terminal block width: 3.81 mm
AAO057
Product type
SK 3,81/2,8:FORTL.ZAHLEN 21-30
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。