Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0810892:0001 - BNB WH:GLEICHE ZAHLEN 1
Bill of material
PHOENIX CONTACT 0810892:0001
MANUID
Product number of the Manufacturer
0810892:0001
DESCSHORT
Short Description
Marker pin
DESCLONG
Long Description
Marker pin, Labeled with the number: 1, 100 identically printed marker pins per package, lettering field size: 4 x 4 mm, white, for terminal block width: 4.2 mm
MANUTYPEDESC
Manufacturer Type Description
BNB WH:GLEICHE ZAHLEN 1
PREVIEW
Preview
INTNO
International product number
4017918875701
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA351
color
White
AAF040
net weight
0.000 kg
AAZ233
Printing
1
BAD656
Without halogens
Yes
BAB664
material
PA
AAC900
Grid dimensions
4.200 mm
AAO663
GTIN
4017918875701
AAW338
Manufacturer product designation
Marker pin
AAU734
Manufacturer product description
Marker pin, Labeled with the number: 1, 100 identically printed marker pins per package, lettering field size: 4 x 4 mm, white, for terminal block width: 4.2 mm
AAO057
Product type
BNB WH:GLEICHE ZAHLEN 1
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。