카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0810892:0003 - BNB WH:GLEICHE ZAHLEN 3
Bill of material
PHOENIX CONTACT 0810892:0003
MANUID
Product number of the Manufacturer
0810892:0003
DESCSHORT
Short Description
Zack marker strip
DESCLONG
Long Description
Marker pin, Labeled with the number: 3, 100 identically printed marker pins per package, white, for terminal block width: 4.2 mm
MANUTYPEDESC
Manufacturer Type Description
BNB WH:GLEICHE ZAHLEN 3
PREVIEW
Preview
INTNO
International product number
4017918864156
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA351
color
White
AAF040
net weight
0.000 kg
AAZ233
Printing
3
BAD656
Without halogens
Yes
BAB664
material
PA
AAC900
Grid dimensions
4.200 mm
AAO663
GTIN
4017918864156
AAW338
Manufacturer product designation
Zack marker strip
AAU734
Manufacturer product description
Marker pin, Labeled with the number: 3, 100 identically printed marker pins per package, white, for terminal block width: 4.2 mm
AAO057
Product type
BNB WH:GLEICHE ZAHLEN 3
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.