카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0825136 - SK U/2,8 P2,54 WH CUS
Bill of material
PHOENIX CONTACT 0825136
MANUID
Product number of the Manufacturer
0825136
DESCSHORT
Short Description
Marker strip
DESCLONG
Long Description
Marker strip, Sheet, can be ordered: Sheet, white, labeled according to customer specifications, mounting type: adhesive, for terminal block width: 2.54 mm, lettering field size: 186 x 2.8 mm
MANUTYPEDESC
Manufacturer Type Description
SK U/2,8 P2,54 WH CUS
PREVIEW
Preview
INTNO
International product number
4046356354875
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA351
color
White
BAA018
length
186 mm
BAF016
width
186 mm
BAA020
height
2.8 mm
BAB577
depth
0.070 mm
AAF040
net weight
0.009 kg
AAZ231
Width label space
186 mm
AAZ232
Height label space
2.800 mm
AAH043
type of delivery
bow
AAZ229
Assembly type
adhesive
BAD656
Without halogens
No
BAB664
material
Polyester
AAZ223
Smudge resistance
Test passed
AAC900
Grid dimensions
2.540 mm
AAO663
GTIN
4046356354875
AAW338
Manufacturer product designation
Marker strip
AAU734
Manufacturer product description
Marker strip, Sheet, can be ordered: Sheet, white, labeled according to customer specifications, mounting type: adhesive, for terminal block width: 2.54 mm, lettering field size: 186 x 2.8 mm
AAO057
Product type
SK U/2,8 P2,54 WH CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드