Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0828075:0011 - ZB 6,LGS/100:FORTL.ZAHLEN 11-20
Bill of material
PHOENIX CONTACT 0828075:0011
MANUID
Product number of the Manufacturer
0828075:0011
DESCSHORT
Short Description
Marker for terminal blocks
DESCLONG
Long Description
Zack marker strip, 10-section, horizontally labeled with the consecutive numbers: 11 ... 20, white, for terminal block width: 6.2 mm
MANUTYPEDESC
Manufacturer Type Description
ZB 6,LGS/100:FORTL.ZAHLEN 11-20
PREVIEW
Preview
INTNO
International product number
4046356464789
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
BAF016
width
6 mm
BAA351
color
White
AAF040
net weight
0.001 kg
AAZ233
Printing
11 ... 20
AAZ229
Assembly type
snapped
BAD656
Without halogens
No
AAC900
Grid dimensions
6.200 mm
AAO663
GTIN
4046356464789
AAW338
Manufacturer product designation
Marker for terminal blocks
AAU734
Manufacturer product description
Zack marker strip, 10-section, horizontally labeled with the consecutive numbers: 11 ... 20, white, for terminal block width: 6.2 mm
AAO057
Product type
ZB 6,LGS/100:FORTL.ZAHLEN 11-20
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
49119900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。