Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0828489 - SBS 6 CUS
Bill of material
PHOENIX CONTACT 0828489
MANUID
Product number of the Manufacturer
0828489
DESCSHORT
Short Description
Marker card
DESCLONG
Long Description
Marker card, can be ordered: by card, white, labeled according to customer specifications, mounting type: snap into tall marker groove, snap into flat marker groove, for terminal block width: 6.2 mm, lettering field size: 6 x 6.1 mm, Number of individual labels: 250
MANUTYPEDESC
Manufacturer Type Description
SBS 6 CUS
PREVIEW
Preview
INTNO
International product number
4046356512602
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA351
color
White
BAA018
length
6 mm
BAF016
width
6.1 mm
BAA020
height
6 mm
BAB577
depth
0.300 mm
AAF040
net weight
0.005 kg
AAZ231
Width label space
6.100 mm
AAZ232
Height label space
6 mm
AAZ230
Number of units per delivery form
250
AAZ229
Assembly type
snap into tall marker groove
BAD656
Without halogens
No
BAB664
material
cellulose acetate
AAC900
Grid dimensions
6.200 mm
AAO663
GTIN
4046356512602
AAW338
Manufacturer product designation
Marker card
AAU734
Manufacturer product description
Marker card, can be ordered: by card, white, labeled according to customer specifications, mounting type: snap into tall marker groove, snap into flat marker groove, for terminal block width: 6.2 mm, lettering field size: 6 x 6.1 mm, Number of individual labels: 250
AAO057
Product type
SBS 6 CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD