Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0829016 - ZBF 29 CUS
Bill of material
PHOENIX CONTACT 0829016
MANUID
Product number of the Manufacturer
0829016
DESCSHORT
Short Description
Zack Marker strip, flat
DESCLONG
Long Description
Zack Marker strip, flat, can be ordered: Strip, white, labeled according to customer specifications, mounting type: snap into flat marker groove, for terminal block width: 29 mm, lettering field size: 29 x 6.4 mm, Number of individual labels: 3
MANUTYPEDESC
Manufacturer Type Description
ZBF 29 CUS
PREVIEW
Preview
INTNO
International product number
4046356530576
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAC140
Combustibility class
V2
BAA351
color
White
BAA018
length
6.400 mm
BAF016
width
29 mm
BAA020
height
6.400 mm
BAB577
depth
1.600 mm
AAF040
net weight
0.001 kg
AAZ231
Width label space
29 mm
AAZ232
Height label space
4.800 mm
AAZ230
Number of units per delivery form
3
AAZ229
Assembly type
snap into flat marker groove
BAD656
Without halogens
No
BAB664
material
PA
AAC900
Grid dimensions
29 mm
AAO663
GTIN
4046356530576
AAW338
Manufacturer product designation
Zack Marker strip, flat
AAU734
Manufacturer product description
Zack Marker strip, flat, can be ordered: Strip, white, labeled according to customer specifications, mounting type: snap into flat marker groove, for terminal block width: 29 mm, lettering field size: 29 x 6.4 mm, Number of individual labels: 3
AAO057
Product type
ZBF 29 CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)