Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830285 - ZBF SYS-SET/1
Bill of material
PHOENIX CONTACT 0830285
MANUID
Product number of the Manufacturer
0830285
DESCSHORT
Short Description
Zack marker strip
DESCLONG
Long Description
Zack marker strip, Strip, white, labeled, mounting type: snapped, for terminal block width: 9 mm, lettering field size: 3 times 4.55 x 23.6 mm and 4.55 x 11.9 mm; 1 times 30 mm; 1 times 5.6 mm, Number of individual labels: 7
MANUTYPEDESC
Manufacturer Type Description
ZBF SYS-SET/1
PREVIEW
Preview
INTNO
International product number
4046356658584
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
142.300 mm
BAA351
color
White
AAF040
net weight
0.001 kg
AAH043
type of delivery
Strips
AAZ230
Number of units per delivery form
7
AAZ229
Assembly type
snapped
BAD656
Without halogens
No
AAC900
Grid dimensions
9 mm
AAO663
GTIN
4046356658584
AAW338
Manufacturer product designation
Zack marker strip
AAU734
Manufacturer product description
Zack marker strip, Strip, white, labeled, mounting type: snapped, for terminal block width: 9 mm, lettering field size: 3 times 4.55 x 23.6 mm and 4.55 x 11.9 mm; 1 times 30 mm; 1 times 5.6 mm, Number of individual labels: 7
AAO057
Product type
ZBF SYS-SET/1
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
49119900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Stáhnout CAD model
Tento prvek nejde vygenerovat