Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1007028:0061 - SBS 6:FORTL.ZAHLEN 61-80
Bill of material
PHOENIX CONTACT 1007028:0061
MANUID
Product number of the Manufacturer
1007028:0061
DESCSHORT
Short Description
Marker for terminal blocks
DESCLONG
Long Description
Simplex marking card, horizontally labeled with the consecutive numbers: 61 ... 80, 25 identical decades per page, white, for terminal block width: 6 mm
MANUTYPEDESC
Manufacturer Type Description
SBS 6:FORTL.ZAHLEN 61-80
PREVIEW
Preview
INTNO
International product number
4017918195151
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA351
color
White
AAF040
net weight
0.005 kg
AAZ233
Printing
61 ... 80
AAZ229
Assembly type
snapped
BAD656
Without halogens
No
BAB664
material
cellulose acetate
AAC900
Grid dimensions
6 mm
AAO663
GTIN
4017918195151
AAW338
Manufacturer product designation
Marker for terminal blocks
AAU734
Manufacturer product description
Simplex marking card, horizontally labeled with the consecutive numbers: 61 ... 80, 25 identical decades per page, white, for terminal block width: 6 mm
AAO057
Product type
SBS 6:FORTL.ZAHLEN 61-80
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。