Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1051126 - ZB 6,LGS:1-9
Bill of material
PHOENIX CONTACT 1051126
MANUID
Product number of the Manufacturer
1051126
DESCSHORT
Short Description
Marker for terminal blocks
DESCLONG
Long Description
Marker for terminal blocks, Strip, white, labeled, printed horizontally: consecutive numbers 1 ... 9, mounting type: snapped, for terminal block width: 6.2 mm, lettering field size: 10.5 x 6.15 mm, Number of individual labels: 9
MANUTYPEDESC
Manufacturer Type Description
ZB 6,LGS:1-9
PREVIEW
Preview
INTNO
International product number
4017918015930
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
BAC140
Combustibility class
V2
BAA351
color
White
BAA018
length
10.500 mm
BAF016
width
6.15 mm
BAA020
height
10.5 mm
BAB577
depth
4.200 mm
AAF040
net weight
0.001 kg
AAZ231
Width label space
6.150 mm
AAZ232
Height label space
10.100 mm
AAZ233
Printing
consecutive numbers 1 ... 9
AAH043
type of delivery
Strips
AAZ230
Number of units per delivery form
9
AAZ229
Assembly type
snapped
BAD656
Without halogens
Yes
BAB664
material
PA
AAC900
Grid dimensions
6.200 mm
AAO663
GTIN
4017918015930
AAW338
Manufacturer product designation
Marker for terminal blocks
AAU734
Manufacturer product description
Marker for terminal blocks, Strip, white, labeled, printed horizontally: consecutive numbers 1 ... 9, mounting type: snapped, for terminal block width: 6.2 mm, lettering field size: 10.5 x 6.15 mm, Number of individual labels: 9
AAO057
Product type
ZB 6,LGS:1-9
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
49119900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model