Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1412450 - HC-B 24-TFQ-H/O2STM40G
Bill of material
PHOENIX CONTACT 1412450
MANUID
Product number of the Manufacturer
1412450
DESCSHORT
Short Description
Housing
DESCLONG
Long Description
Sleeve housing B24, for double locking latch, material: die-cast aluminum, cable outlets: 2, straight, 2x M40, height: 76 mm, cable gland: none, Standard
MANUTYPEDESC
Manufacturer Type Description
HC-B 24-TFQ-H/O2STM40G
PREVIEW
Preview
INTNO
International product number
4046356962742
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAF016
width
43 mm
BAA018
length
120 mm
AAF040
net weight
0.276 kg
BAD656
Without halogens
No
AAO663
GTIN
4046356962742
AAW338
Manufacturer product designation
Housing
AAU734
Manufacturer product description
HEAVYCON B24 sleeve housing, for double locking latch, height: 76 mm, with 2 x M40 thread, straight cable outlet
AAO057
Product type
HC-B 24-TFQ-H/O2STM40G
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Stáhnout CAD model
Tento prvek nejde vygenerovat