Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0816278 - WMTB (24X8)R
Bill of material
PHOENIX CONTACT 0816278
MANUID
Product number of the Manufacturer
0816278
DESCSHORT
Short Description
Cable marker
DESCLONG
Long Description
Cable marker, Roll, white, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: Assembly with cable ties, cable diameter: ≥ 6 mm, lettering field size: 24 mm x 8 mm, Number of individual labels: 4000
MANUTYPEDESC
Manufacturer Type Description
WMTB (24X8)R
PREVIEW
Preview
INTNO
International product number
4046356125734
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
17 mm
BAA351
color
White
BAG640
Assembly type
quick fastening
AAF040
net weight
0.674 kg
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
4000
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ224
UV resistance
Test passed
BAC732
Min. cable diameter
0.500 mm
AAG172
max. cable diameter
6 mm
AAG340
label space present
Yes
BAC624
Max. diameter of conductors
136 mm
BAC708
Min. diameter of conductors
0.500 mm
AAO663
GTIN
4046356125734
AAW338
Manufacturer product designation
Cable marker
AAU734
Manufacturer product description
Cable marker, Roll, white, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: Assembly with cable ties, cable diameter: ≥ 6 mm, lettering field size: 24 mm x 8 mm, Number of individual labels: 4000
AAO057
Product type
WMTB (24X8)R
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Stáhnout CAD model
Tento prvek nejde vygenerovat