Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0831216 - UCT-WMCO 4,1 (12X4) YE CUS
Bill of material
PHOENIX CONTACT 0831216
MANUID
Product number of the Manufacturer
0831216
DESCSHORT
Short Description
Wire marking
DESCLONG
Long Description
Wire marking, can be ordered: by sheet, yellow, labeled according to customer specifications, mounting type: clip on, cable diameter range: 3.5 ... 4.1 mm, lettering field size: 12 x 4 mm, Number of individual labels: 32
MANUTYPEDESC
Manufacturer Type Description
UCT-WMCO 4,1 (12X4) YE CUS
PREVIEW
Preview
INTNO
International product number
4055626006963
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAF016
width
4 mm
BAA351
color
yellow
BAG640
Assembly type
quick fastening
AAF040
net weight
0.010 kg
AAZ230
Number of units per delivery form
32
BAD656
Without halogens
Yes
BAB664
material
Polycarbonate (PC)
AAZ224
UV resistance
Test passed
BAC732
Min. cable diameter
3.500 mm
AAG172
max. cable diameter
4.100 mm
AAG340
label space present
Yes
BAC624
Max. diameter of conductors
4.100 mm
BAC708
Min. diameter of conductors
3.500 mm
AAO663
GTIN
4055626006963
AAW338
Manufacturer product designation
Wire marking
AAU734
Manufacturer product description
Wire marking, can be ordered: by sheet, yellow, labeled according to customer specifications, mounting type: clip on, cable diameter range: 3.5 ... 4.1 mm, lettering field size: 12 x 4 mm, Number of individual labels: 32
AAO057
Product type
UCT-WMCO 4,1 (12X4) YE CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
CAD modeli indir