Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1097753 - UCT-WMCO 4,7 (23X4) CUS
Bill of material
PHOENIX CONTACT 1097753
MANUID
Product number of the Manufacturer
1097753
DESCSHORT
Short Description
Wire marking
DESCLONG
Long Description
Wire marking, Sheet, white, labeled according to customer specifications, mounting type: clip on, cable diameter range: 4.1 ... 4.7 mm, lettering field size: 23 x 4 mm, Number of individual labels: 18
MANUTYPEDESC
Manufacturer Type Description
UCT-WMCO 4,7 (23X4) CUS
INTNO
International product number
4055626939155
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。