Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1199658 - E-WML 4 (13X6)R
Bill of material
PHOENIX CONTACT 1199658
MANUID
Product number of the Manufacturer
1199658
DESCSHORT
Short Description
Wire-wrap label
DESCLONG
Long Description
Wire-wrap label, Roll, white, unlabeled, can be labeled with: THERMOMARK E.WRAP, mounting type: adhesive, cable diameter range: 2 ... 4 mm, lettering field size: 12.7 x 6.4 mm, Number of individual labels: 7450
MANUTYPEDESC
Manufacturer Type Description
E-WML 4 (13X6)R
PREVIEW
Preview
INTNO
International product number
4063151262648
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
12.700 mm
BAA351
color
White
BAA018
length
19.100 mm
BAG640
Assembly type
quick fastening
AAF040
net weight
0.392 kg
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
7450
BAD656
Without halogens
No
BAB664
material
PVC
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
40 %
AAQ341
max. storage temperature
20 °C
AAQ342
min. storage temperature
20 °C
AAW201
Min. relative humidity (storage)
40 %
AAW210
max. relative humidity (storage)
40 %
AAA942
min. relative humidity (operation)
40 %
BAC732
Min. cable diameter
2 mm
BAC624
Max. diameter of conductors
4 mm
BAC708
Min. diameter of conductors
2 mm
AAO663
GTIN
4063151262648
AAW338
Manufacturer product designation
Wire-wrap label
AAU734
Manufacturer product description
Wire-wrap label, Roll, white, unlabeled, can be labeled with: THERMOMARK E.WRAP, mounting type: adhesive, cable diameter range: 2 ... 4 mm, lettering field size: 12.7 x 6.4 mm, Number of individual labels: 7450
AAO057
Product type
E-WML 4 (13X6)R
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39191012
COO
Country of origin
FR
DEEPLINK
Deeplink
Deeplink
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Descarga de modelos CAD
No generation actions are associated with this part