Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1233940 - E-WM (EX15)R
Bill of material
PHOENIX CONTACT 1233940
MANUID
Product number of the Manufacturer
1233940
DESCSHORT
Short Description
Marking foil
DESCLONG
Long Description
Marking foil, Roll, white, unlabeled, can be labeled with: THERMOMARK E.WIRE, mounting type: welding, cable diameter range: 1.8 ... 5.6 mm, lettering field size: 3 lettering fields with variable height x 14.5 mm, roll length: 100 m
MANUTYPEDESC
Manufacturer Type Description
E-WM (EX15)R
PREVIEW
Preview
INTNO
International product number
4063151337568
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
14.800 mm
BAA351
color
White
AAF040
net weight
0.290 kg
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
BAD656
Without halogens
Yes
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAO663
GTIN
4063151337568
AAW338
Manufacturer product designation
Marking foil
AAU734
Manufacturer product description
Marking foil, Roll, white, unlabeled, can be labeled with: THERMOMARK E.WIRE, mounting type: welding, cable diameter range: 1.8 ... 5.6 mm, lettering field size: 3 lettering fields with variable height x 14.5 mm, roll length: 100 m
AAO057
Product type
E-WM (EX15)R
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39173200
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。