Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1257255 - UCT-WMCO 7,5 (23X8) CUS
Bill of material
PHOENIX CONTACT 1257255
MANUID
Product number of the Manufacturer
1257255
DESCSHORT
Short Description
Wire marking
DESCLONG
Long Description
Wire marking, Sheet, white, labeled according to customer specifications, cable diameter range: 6.8 ... 7.5 mm, lettering field size: 23 x 8 mm, Number of individual labels: 15
MANUTYPEDESC
Manufacturer Type Description
UCT-WMCO 7,5 (23X8) CUS
PREVIEW
Preview
INTNO
International product number
4063151365127
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA351
color
White
AAF040
net weight
0.015 kg
AAH043
type of delivery
mat
AAZ230
Number of units per delivery form
15
BAD656
Without halogens
Yes
BAC732
Min. cable diameter
6.800 mm
BAC624
Max. diameter of conductors
7.500 mm
BAC708
Min. diameter of conductors
6.800 mm
AAO663
GTIN
4063151365127
AAW338
Manufacturer product designation
Wire marking
AAU734
Manufacturer product description
Wire marking, Sheet, white, labeled according to customer specifications, cable diameter range: 6.8 ... 7.5 mm, lettering field size: 23 x 8 mm, Number of individual labels: 15
AAO057
Product type
UCT-WMCO 7,5 (23X8) CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型