Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3030006 - WST 10/35
Bill of material
PHOENIX CONTACT 3030006
MANUID
Product number of the Manufacturer
3030006
DESCSHORT
Short Description
Warning cover
DESCLONG
Long Description
Warning cover, Strip, yellow, labeled, mounting type: plug in, for terminal block width: 9.35 mm, lettering field size: 9.35 x 11.8 mm
MANUTYPEDESC
Manufacturer Type Description
WST 10/35
PREVIEW
Preview
INTNO
International product number
4046356303040
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
10.200 mm
BAC140
Combustibility class
V2
BAA018
length
11.800 mm
AAH043
type of delivery
Strips
AAZ229
Assembly type
plug-in
BAD656
Without halogens
Yes
BAB664
material
PA
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAO663
GTIN
4046356303040
AAW338
Manufacturer product designation
Warning cover
AAU734
Manufacturer product description
Warning cover, 5-pos., for terminal widths of 10.2 mm, 12.2 mm, and 16 mm
AAO057
Product type
WST 10/35
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model