Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240262 - NS 30/15 PERF 2000MM VPE 10
Bill of material
PHOENIX CONTACT 3240262
MANUID
Product number of the Manufacturer
3240262
DESCSHORT
Short Description
DIN rail perforated
DESCLONG
Long Description
DIN rail perforated, similar to EN 60715, material: Steel, galvanized, C profile, Pack of 10 (20 m)
MANUTYPEDESC
Manufacturer Type Description
NS 30/15 PERF 2000MM VPE 10
PREVIEW
Preview
INTNO
International product number
4046356480833
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
2000 mm
BAF016
width
2000 mm
BAA020
height
30 mm
AAF040
net weight
1.400 kg
BAB664
material
Steel
BAF785
Surface
Galvanized
AAC899
Bore holes distance, centric
25 mm
BAE496
min. thickness
1.500 mm
AAF567
type of surface treatment
galvanized
AAG076
punching present
Yes
AAC397
rail version according to standard
DIN EN 60715
AAO740
Hole, form of
Oblong hole
AAG011
thickness of material
1.500 mm
AAO663
GTIN
4046356480833
AAW338
Manufacturer product designation
DIN rail perforated
AAU734
Manufacturer product description
DIN rail perforated, similar to EN 60715, material: Steel, galvanized, C profile, Pack of 10 (20 m)
AAO057
Product type
NS 30/15 PERF 2000MM VPE 10
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
72166190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model