Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0404415 - AB/SS-EX
Bill of material
PHOENIX CONTACT 0404415
MANUID
Product number of the Manufacturer
0404415
DESCSHORT
Short Description
Support bracket
DESCLONG
Long Description
Support bracket, insulating material, with 2 retaining screws, for use with either 3 x 10 mm or 6 x 6 mm busbar, color: gray
MANUTYPEDESC
Manufacturer Type Description
AB/SS-EX
PREVIEW
Preview
INTNO
International product number
4017918001872
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
0.010 kg
AAT080
Pole number
1
AAC099
Rail spacing
0 mm
AAF852
max. rated voltage
0 A
AAO663
GTIN
4017918001872
AAW338
Manufacturer product designation
Support bracket
AAU734
Manufacturer product description
Support bracket, insulating material, with 2 retaining screws, for use with either 3 x 10 mm or 6 x 6 mm busbar, color: gray
AAO057
Product type
AB/SS-EX
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)