Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1312600 - PRC 20/COVER-IP-F
Bill of material
PHOENIX CONTACT 1312600
MANUID
Product number of the Manufacturer
1312600
DESCSHORT
Short Description
Protective cap
DESCLONG
Long Description
Protective cover, Range of articles: PRC 20, Protective cap, color: black, rated voltage: 400 V AC. For assembly notes, please refer to the packing slip
MANUTYPEDESC
Manufacturer Type Description
PRC 20/COVER-IP-F
PREVIEW
Preview
INTNO
International product number
4063151568405
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
not available
BAB392
certificate/approval
not available
AAF040
net weight
0.006 kg
AAB373
Type of interlock
Screw locking
AAS476
Number of power contacts
0
AAC049
PE connection present
No
AAC103
screen connection present
No
AAW084
Number of data contacts
0
BAD993
screened
No
BAG101
Status display present
No
AAO663
GTIN
4063151568405
AAW338
Manufacturer product designation
Protective cap
AAU734
Manufacturer product description
Protective cover, Range of articles: PRC 20, Protective cap, color: black, rated voltage: 400 V AC. For assembly notes, please refer to the packing slip
AAU731
Manufacturer product family
PRC 20
AAO057
Product type
PRC 20/COVER-IP-F
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model