Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1410656 - PRC 5-FC-FS6 8-21
Bill of material
PHOENIX CONTACT 1410656
MANUID
Product number of the Manufacturer
1410656
DESCSHORT
Short Description
Coupler connector
DESCLONG
Long Description
Installation connector, Range of articles: PRC 35, Coupler connector, design: Can only be released with a tool, color: black, number of positions: 5, min. conductor cross section: 1.5 mm², max. conductor cross section: 6 mm², rated voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, Type of contact: Socket, min. cable diameter: 8 mm, max. cable diameter: 21 mm. Variant for release with a tool
MANUTYPEDESC
Manufacturer Type Description
PRC 5-FC-FS6 8-21
PREVIEW
Preview
INTNO
International product number
4046356904247
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
IEC 61984:2008
BAC140
Combustibility class
V0
BAB392
certificate/approval
cUL Listed, EAC, UL Listed, DNV GL, TÜV Rheinland
AAF040
net weight
0.102 kg
AAB373
Type of interlock
Screw locking
BAA039
max. operating ambient temperature
105 °C
BAA295
Degree of soiling
2
AAS476
Number of power contacts
0
AAC049
PE connection present
No
AAS465
Insertion cycles, min.
100
AAS458
Conductor connection method
Screw connection
AAB935
min. connectable conductor cross-section
1.500 mm^2
AAC103
screen connection present
No
AAS467
Number of control contacts
5
AAW084
Number of data contacts
0
AAS491
External cable diameter, min.
8 mm
AAS492
External cable diameter, max.
21 mm
BAD993
screened
No
AAW082
max. connectable conductor cross-section
6 mm^2
BAG101
Status display present
No
AAO663
GTIN
4046356904247
AAW338
Manufacturer product designation
Coupler connector
AAU734
Manufacturer product description
Installation connector, Range of articles: PRC 35, Coupler connector, design: Can only be released with a tool, color: black, number of positions: 5, min. conductor cross section: 1.5 mm², max. conductor cross section: 6 mm², rated voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, Type of contact: Socket, min. cable diameter: 8 mm, max. cable diameter: 21 mm. Variant for release with a tool
AAU731
Manufacturer product family
PRC 35
AAO057
Product type
PRC 5-FC-FS6 8-21
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model