Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1689213 - VS-08-KS/GR
Bill of material
PHOENIX CONTACT 1689213
MANUID
Product number of the Manufacturer
1689213
DESCSHORT
Short Description
RJ45 bending protection sleeve
DESCLONG
Long Description
RJ45 bending protection sleeve, degree of protection: IP20, material: PA, color: gray
MANUTYPEDESC
Manufacturer Type Description
VS-08-KS/GR
PREVIEW
Preview
INTNO
International product number
4017918890582
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
5
AAO663
GTIN
4017918890582
AAW338
Manufacturer product designation
RJ45 bending protection sleeve
AAU734
Manufacturer product description
RJ45 bend protection sleeve, for pin insert VS-08-ST-RJ45, cable cross section up to 6 mm, color: gray
AAO057
Product type
VS-08-KS/GR
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
39269097
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model