Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1099281 - CUC-IND-J1ST-A/R4LS-LED-PG
Bill of material
PHOENIX CONTACT 1099281
MANUID
Product number of the Manufacturer
1099281
DESCSHORT
Short Description
RJ45 PCB connectors
DESCLONG
Long Description
RJ45 PCB connectors, design: RJ45, degree of protection: IP20, number of positions: 8, 10 Gbps, material: Copper alloy, connection method: THR solder connection
MANUTYPEDESC
Manufacturer Type Description
CUC-IND-J1ST-A/R4LS-LED-PG
PREVIEW
Preview
INTNO
International product number
4055626947938
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
102
AAO663
GTIN
4055626947938
AAW338
Manufacturer product designation
RJ45 PCB connectors
AAU734
Manufacturer product description
RJ45 PCB connectors, design: RJ45, degree of protection: IP20, number of positions: 8, 10 Gbps, material: Copper alloy, connection method: THR solder connection
AAO057
Product type
CUC-IND-J1ST-A/R4LS-LED-PG
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
84
QUANTITYINT
Quantity Scale
84
CTN
Customs tariff number
85366930
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Сваляне на CAD модели