Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1653090 - VS-08-BU-RJ45-6/LV-1
Bill of material
PHOENIX CONTACT 1653090
MANUID
Product number of the Manufacturer
1653090
DESCSHORT
Short Description
RJ45 PCB connectors
DESCLONG
Long Description
RJ45 PCB connectors, type: RJ45, degree of protection: IP20, number of positions: 8, material: Copper alloy, connection method: Wave soldering contacts
MANUTYPEDESC
Manufacturer Type Description
VS-08-BU-RJ45-6/LV-1
PREVIEW
Preview
INTNO
International product number
4017918970048
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
AAO663
GTIN
4017918970048
AAW338
Manufacturer product designation
RJ45 PCB connectors
AAU734
Manufacturer product description
RJ45 socket insert, for PCB assembly, CAT6, 8-pos., shielded, with straight solder pins, 1x
AAO057
Product type
VS-08-BU-RJ45-6/LV-1
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85366990
COO
Country of origin
JP
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model