Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1688874 - VS-15-ST-DSUB-EG
Bill of material
PHOENIX CONTACT 1688874
MANUID
Product number of the Manufacturer
1688874
DESCSHORT
Short Description
Contact insert
DESCLONG
Long Description
Contact insert, degree of protection: IP20, number of positions: 15, material: Steel, tin-plated, connection method: Solder cup, housing size: 2
MANUTYPEDESC
Manufacturer Type Description
VS-15-ST-DSUB-EG
PREVIEW
Preview
INTNO
International product number
4017918823023
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
192
AAO663
GTIN
4017918823023
AAW338
Manufacturer product designation
Contact insert
AAU734
Manufacturer product description
D-SUB contact insert, shell size 2, with 15 signal contacts, type of contact pin, with solder cup, straight, fixing with a 3 mm hole, for panel mounting frame and sleeve housing VS-15-...
AAO057
Product type
VS-15-ST-DSUB-EG
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model