Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pinet
Description
7073638 - Swivel torque hinge with hole diameter 34 mm - torque 7 N.m
Bill of material
70-7-3638
PREVIEW
REF
Reference
70-7-3638
MATERIAL
Material
430 stainless steel
FINISH
Finish
polished
A
87 mm
B
20.5 mm
TORQUE
Torque
7 N.m N.m
WEIGHT
weight
282 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30383-swivel-torque-hinge-with-hole-diameter-34-mm-torque-7-n-m.html