카탈로그: PMI
생성됨: 08.05.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PMI
KM2602A+150NR0-002IAA
PMI
Mono Stage
KM26
Powered by
CAD모델 선택
{pmi/mono_stage/km26/km26_motorwrap_asmtab.prj},{NB=KM2602A+150NR0-002IAA(00)},{MOD=KM26},{BSL=02},{CNT=A},{RL=150},{AG=N},{WWM=R0},{WWC=0},{SS=0},{TMBT=2I},{STM=},{CST=AA},{POS1=0},{POS2=0},{PPATH=assembly/km26_asmtpl2.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
PMI
Description
KM26 - Mono stage
Bill of material
KM2602A+150NR0-002IAA
MOD
Model
KM26
BSL
Ballscrew Lead
2
6
2
6
CNT
Carriage-Nut type
A: A single carriage-nut
B: Two carriage-nuts
A: A single carriage-nut
B: Two carriage-nuts
RL
Rail Length
150.000
200.000
250.000
300.000
150.000
200.000
250.000
300.000
mm
AG
Accuracy grade
Normal grade
Precision grade
Normal grade
Precision grade
WWM
Motor
Right side without motor
Left side without motor
Without motor below
Right side with motor
Left side with motor
With motor below
Right side without motor
Left side without motor
Without motor below
Right side with motor
Left side with motor
With motor below
WWC
Cover
None
With a Cover
With a Bellows
None
With a Cover
With a Bellows
SS
Sensor Specification
None
with Sensor rail
Photo sensor (3 units) - EE-SX671
Photo sensor (3 units) - EE-SX674
Proximity sensor a-contact (On when close, 3 units)
Proximity sensor b-contact (On when away, 3 units)
Proximity sensor a-contact (Single) b-contact (Double)
None
with Sensor rail
Photo sensor (3 units) - EE-SX671
Photo sensor (3 units) - EE-SX674
Proximity sensor a-contact (On when close, 3 units)
Proximity sensor b-contact (On when away, 3 units)
Proximity sensor a-contact (Single) b-contact (Double)
TMBT
Motor Bracket
2I
2J
2K
2L
2M
2I
2J
2K
2L
2M
STM
Surface treatment mode
Black chromium+special fluororesin (PS-CF)
Black oxide treatment
Black chrome
Electroless Nickel
Black chromium+special fluororesin (PS-CF)
Black oxide treatment
Black chrome
Electroless Nickel
CST
Code of special type
AA
AA
POS1
Position
mm
값 입력 POS1
Position
mm
cm
inch
ft
확인
POS2
Position
0.000
0.000
mm
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청