카탈로그: PMI
생성됨: 08.05.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PMI
KM4610A+340NR0-004KAA
PMI
Mono Stage
KM46
Powered by
CAD모델 선택
{pmi/mono_stage/km46/km46_motorwrap_asmtab.prj},{NB=KM4610A+340NR0-004KAA(00)},{MOD=KM46},{BSL=10},{CNT=A},{RL=340},{AG=N},{WWM=R0},{WWC=0},{SS=0},{TMBT=4K},{STM=},{CST=AA},{POS1=0},{POS2=0},{PPATH=assembly/km46_asmtpl2.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
PMI
Description
KM46 - Mono stage
Bill of material
KM4610A+340NR0-004KAA
MOD
Model
KM46
BSL
Ballscrew Lead
10
20
10
20
CNT
Carriage-Nut type
A: A single carriage-nut with standard length
B: Two carriage-nuts with standard length
C: A single carriage-nut with short length
D: Two carriage-nuts with short length
A: A single carriage-nut with standard length
B: Two carriage-nuts with standard length
C: A single carriage-nut with short length
D: Two carriage-nuts with short length
RL
Rail length
340.000
440.000
540.000
640.000
740.000
840.000
940.000
340.000
440.000
540.000
640.000
740.000
840.000
940.000
mm
AG
Accuracy grade
Normal grade
Precision grade
Normal grade
Precision grade
WWM
Motor
Right side without motor
Left side without motor
Without motor below
Right side with motor
Left side with motor
With motor below
Right side without motor
Left side without motor
Without motor below
Right side with motor
Left side with motor
With motor below
WWC
Cover
None
With a Cover
With a Bellows
None
With a Cover
With a Bellows
SS
Sensor Specification
None
with Sensor rail
Photo sensor (3 units) - EE-SX671
Photo sensor (3 units) - EE-SX674
Proximity sensor a-contact (On when close, 3 units)
Proximity sensor b-contact (On when away, 3 units)
Proximity sensor a-contact (Single) b-contact (Double)
None
with Sensor rail
Photo sensor (3 units) - EE-SX671
Photo sensor (3 units) - EE-SX674
Proximity sensor a-contact (On when close, 3 units)
Proximity sensor b-contact (On when away, 3 units)
Proximity sensor a-contact (Single) b-contact (Double)
TMBT
Motor Bracket
4K
4L
4M
4N
4O
4P
4K
4L
4M
4N
4O
4P
STM
Surface treatment mode
Black chromium+special fluororesin (PS-CF)
Black oxide treatment
Black chrome
Electroless Nickel
Black chromium+special fluororesin (PS-CF)
Black oxide treatment
Black chrome
Electroless Nickel
CST
Code of special type
AA
AA
POS1
Position
mm
값 입력 POS1
Position
mm
cm
inch
ft
확인
POS2
Position
0.000
0.000
mm
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청