Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Pneumax
Description
DB-DC-DA - Oil removal filter
Bill of material
N173ADBV
SIZE
Size
V
Version
C
Connections
CO
Cartridge options
Z
Bowl options
NF
Nominal flow at 6.3 bar
NI/min
FL
Filter efficiency
99,99 %
MIP
Max. inlet pressure
13 bar
MINWP
Minimum working pressure with automatic drain
0.5 bar
MAXWP
Maximum working pressure with automatic drain
10 bar
WTEMP
Working temperature
-5°C +50°C °C
WEIGHT
Weight
g
BC
Bowl capacity
cm^3
AP
Assembly positions
Vertical
MFT
Max. fitting torque
Nm
WFS
Wall fixing screw