카탈로그: Pneumax
생성됨: 12.03.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
1541.40.5.01.1
Pneumax
Pneumatic actuation
Standard rod cylinders
Compact cylinders according to standard ISO 21287 ECOMPACT
Powered by
CAD모델 선택
{pneumax/cylinders/standard_cylinders/ecompact/ecompact_asmtab.prj},{NB=1541.40.5.01.1(--0)},{A=40},{V=4},{G=NBR},{S=x},{P=0},{TYPE=1},{M=1},{COR=5},{CORX=0},{VX='4','4 = versione NON AMMORTIZZATO (ammortizzo con paracolpo elastico)','5','5 = Versioni CON SISTEMA DI AMMORTIZZO a fine corsa regolabile'},{SX='x','Stelo acciaio INOX','C43','Stelo acciao C43 cromato'},{ACS=-},{ACS1=-},{FF=-},{MFF=-},{FP=-},{MF=-},{QUO=3.5},{FRE=5.5},{DESCR=Configuratore Ecompact versione base e stelo passante},{PPATH=ecompact_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 8
HELP_VARIABLE
Company
Pneumax
Description
15##.Ø.STROKE.##.# - Basic Version
Bill of material
1541.40.5.01.1
A
Bore
40
40
V
Version
4= Non-cushioned versions (mechanical cushioning only)
5= Versions with adjustable end of stroke cushioning system
4= Non-cushioned versions (mechanical cushioning only)
5= Versions with adjustable end of stroke cushioning system
G
Seals material
NBR seals
PUR seals
FPM seals
NBR seals
PUR seals
FPM seals
S
Piston rod material
Stainless steel rod
C43 chromed plated rod
Stainless steel rod
C43 chromed plated rod
P
Piston type
0= Acetyl resin piston
K= Aluminium Piston version
0= Acetyl resin piston
K= Aluminium Piston version
TYPE
1=Basic, female threaded rod
2= Basic, male threaded rod
3= Through rod, female threaded rod
4= Through rod, male threaded rod
5= Through rod, bored female threaded rod
6= Through rod, bored male threaded rod
7= With non-rotating device
8= Through rod, female threaded rod, with non-rot. device on one side
9= Through rod, male threaded rod, with non-rot. device on one side
1=Basic, female threaded rod
2= Basic, male threaded rod
3= Through rod, female threaded rod
4= Through rod, male threaded rod
5= Through rod, bored female threaded rod
6= Through rod, bored male threaded rod
7= With non-rotating device
8= Through rod, female threaded rod, with non-rot. device on one side
9= Through rod, male threaded rod, with non-rot. device on one side
M
Piston and acting
Magnetic piston, Double acting
Magnetic piston, Single acting with front spring
Magnetic piston, Single acting with rear spring
Non magnetic piston, Double acting
Non magnetic piston, Single acting with front spring
Non magnetic piston, Single acting with rear spring
Magnetic piston, Double acting
Magnetic piston, Single acting with front spring
Magnetic piston, Single acting with rear spring
Non magnetic piston, Double acting
Non magnetic piston, Single acting with front spring
Non magnetic piston, Single acting with rear spring
COR
Stroke
CORX
Piston rod position
ACS
Piston rod accessories
-
-
ACS1
Piston rod accessories
-
-
FF
Front fixing
-
Flange (MF2)
Foot (MS1)
-
Flange (MF2)
Foot (MS1)
MFF
Front fixing material
-
-
FP
Rear fixing
-
Flange (MF2)
Foot (MS1)
Rear female clevis (MP2)
Narrow rear female trunnion (AB6)
Rear male clevis (MP4)
Rear male clevis (with jointed head - MP6)
Square angle trunnion
Square angle trunnion (with joined head)
Square angle trunnion (not specified by ISO 15552)
Standard trunnion (with joined head)
Standard trunnion (not specified by ISO 15552)
Complete standard trunnion
-
Flange (MF2)
Foot (MS1)
Rear female clevis (MP2)
Narrow rear female trunnion (AB6)
Rear male clevis (MP4)
Rear male clevis (with jointed head - MP6)
Square angle trunnion
Square angle trunnion (with joined head)
Square angle trunnion (not specified by ISO 15552)
Standard trunnion (with joined head)
Standard trunnion (not specified by ISO 15552)
Complete standard trunnion
MF
Rear fixing material
-
-
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청